IESNA:LM-63-2002
[TEST]P1388774
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-730-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 70CRI 3000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (28) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11358.9
TILT=NONE
28 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
78.0 93.0 129.0 246.1 660.2 1122.4 1548.5 1824.6 2097.7 2448.8 2896.0 3358.2 4000.4 4606.6 5116.8 5545.9 5942.0 6329.2 
6740.3 7283.5 7910.7 8501.9 8655.0 8399.9 7973.7 7487.6 7115.4 6803.3 5620.9 3667.3 1755.6 849.3 450.2 183.1 105.0 
57.0 33.0 0.0 
78.0 96.0 129.0 240.1 612.2 1104.4 1503.5 1803.6 2097.7 2445.8 2851.0 3370.2 3979.4 4528.6 5047.7 5473.9 5867.0 6236.1 
6656.3 7181.5 7832.7 8438.9 8649.0 8393.9 7940.7 7472.6 7082.4 6755.3 5629.9 3676.3 1791.6 849.3 453.2 177.1 102.0 
54.0 33.0 0.0 
78.0 93.0 123.0 234.1 561.2 1017.3 1473.5 1779.6 2073.7 2409.8 2812.0 3322.1 3850.3 4399.5 4852.7 5173.8 5497.9 5894.0 
6347.2 6881.4 7619.6 8468.9 8874.0 8709.0 8171.8 7637.6 7274.5 6977.4 5960.0 4048.4 2079.7 960.3 456.2 171.1 108.0 
60.0 36.0 0.0 
78.0 93.0 117.0 201.1 483.2 921.3 1332.5 1692.6 2001.7 2331.8 2718.9 3187.1 3676.3 4162.4 4573.6 4915.7 5146.8 5494.9 
5978.1 6584.3 7430.6 8312.9 9009.1 9045.1 8579.9 7955.7 7544.6 7271.5 6383.2 4780.6 2679.9 1218.4 537.2 195.1 108.0 
69.0 45.0 0.0 
78.0 93.0 114.0 171.1 351.1 714.2 1128.4 1542.5 1878.6 2196.8 2553.9 2998.0 3466.2 3967.4 4390.5 4756.6 5011.7 5215.8 5518.9 
6017.1 6800.3 7895.7 8931.1 9309.2 8958.1 8324.9 7928.7 7655.6 6803.3 5599.9 3607.2 1641.6 735.3 273.1 123.0 84.0 
60.0 0.0 
78.0 90.0 108.0 141.0 240.1 465.2 843.3 1215.4 1629.6 1974.7 2301.8 2673.9 3097.1 3514.2 3997.4 4384.5 4693.6 4921.7 5089.7 
5383.8 5846.0 6680.3 7982.7 9024.1 9294.2 8670.0 8225.8 7892.7 7133.4 6068.1 4585.6 2709.9 1362.5 534.2 189.1 111.0 
81.0 0.0 
78.0 90.0 99.0 120.0 162.1 261.1 453.2 765.3 1107.4 1485.5 1851.6 2247.8 2589.9 2962.0 3367.2 3781.3 4135.4 4459.5 4702.6 
4951.7 5263.8 5756.0 6542.2 7748.7 8955.1 9375.2 9120.1 8790.0 7616.6 6323.2 5050.7 4042.4 2565.9 1212.4 492.2 
159.1 108.0 0.0 
78.0 87.0 96.0 111.0 138.0 186.1 309.1 510.2 813.3 1131.4 1488.5 1860.6 2223.8 2589.9 2950.0 3358.2 3712.3 4075.4 4378.5 4684.6 
4999.7 5413.9 6047.1 6983.4 8285.8 9252.2 9441.2 9336.2 8318.9 6866.4 5446.9 4348.5 3133.1 1761.6 738.3 207.1 
123.0 0.0 
78.0 84.0 93.0 105.0 120.0 147.1 207.1 303.1 489.2 744.3 1047.4 1368.5 1722.6 2079.7 2454.8 2833.0 3196.1 3571.2 3928.3 4273.5 
4636.6 5065.7 5632.9 6374.2 7331.5 8522.9 9069.1 9237.2 9003.1 7913.7 6416.2 4939.7 3508.2 2286.8 1014.3 336.1 
141.0 0.0 
78.0 84.0 87.0 93.0 96.0 105.0 114.0 132.0 156.1 198.1 267.1 369.1 510.2 711.2 945.3 1206.4 1488.5 1821.6 2178.7 2580.9 3016.0 3526.2 
4132.4 4858.7 5696.0 6590.3 7133.4 7481.6 8036.8 7742.7 6416.2 4447.5 2679.9 1407.5 591.2 174.1 114.0 0.0 
78.0 81.0 81.0 81.0 84.0 84.0 84.0 87.0 84.0 87.0 87.0 90.0 96.0 102.0 120.0 138.0 165.1 201.1 249.1 318.1 405.1 537.2 714.2 996.3 
1458.5 2274.8 2971.0 3406.2 4021.4 3439.2 2511.9 1764.6 1161.4 600.2 174.1 42.0 12.0 0.0 
78.0 78.0 78.0 75.0 75.0 75.0 75.0 72.0 69.0 69.0 69.0 69.0 66.0 63.0 63.0 63.0 66.0 72.0 78.0 87.0 99.0 108.0 123.0 144.0 189.1 321.1 
480.2 633.2 1032.4 1095.4 774.3 471.2 273.1 126.0 51.0 21.0 9.0 0.0 
78.0 75.0 75.0 72.0 69.0 69.0 66.0 63.0 60.0 60.0 57.0 54.0 51.0 48.0 42.0 39.0 36.0 36.0 36.0 36.0 36.0 36.0 33.0 33.0 27.0 24.0 24.0 
24.0 30.0 36.0 27.0 24.0 24.0 18.0 12.0 9.0 9.0 0.0 
78.0 72.0 69.0 63.0 60.0 57.0 54.0 48.0 45.0 39.0 33.0 30.0 24.0 21.0 18.0 15.0 12.0 12.0 9.0 6.0 6.0 6.0 3.0 3.0 3.0 3.0 3.0 3.0 3.0 3.0 0.0 0.0 3.0 
3.0 6.0 6.0 6.0 0.0 
78.0 69.0 63.0 57.0 51.0 48.0 42.0 36.0 30.0 24.0 21.0 15.0 12.0 9.0 6.0 3.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.0 3.0 
6.0 6.0 0.0 
78.0 66.0 57.0 51.0 45.0 36.0 33.0 27.0 21.0 15.0 12.0 6.0 6.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.0 3.0 
6.0 0.0 
78.0 63.0 54.0 45.0 39.0 33.0 24.0 18.0 15.0 9.0 6.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.0 
3.0 0.0 
78.0 63.0 51.0 42.0 33.0 27.0 21.0 15.0 12.0 6.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.0 
0.0 
78.0 60.0 51.0 39.0 33.0 27.0 18.0 12.0 9.0 6.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
78.0 63.0 51.0 39.0 33.0 24.0 18.0 15.0 9.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
78.0 63.0 51.0 42.0 33.0 24.0 21.0 15.0 12.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
78.0 63.0 51.0 42.0 33.0 24.0 21.0 15.0 12.0 9.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
